EVAL_3KW_50V_PSU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Frequency range45 kHz to 160 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
Output Current range0 A to 60 A
-
Output Voltage range48 V to 50 V
-
Pout3000 W
-
Product NameEVAL_3KW_50V_PSU
-
QualificationStandard
-
Supply Voltage range178 V to 275 V
-
Target ApplicationPower Supplies, SMPS, Server, Industrial Power, Telecom
-
TopologyPFC, Continuous Conduction Mode (CCM), Half Bridge, Isolated, LLC
| Recommended | ||
|
OPN
|
EVAL3KW50VPSUTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Complete power supply targeting the Open Compute V3 rectifier specifications
- Very high peak efficiency
- Bridgeless totem-pole PFC with CoolSiC™
- Half-bridge LLC with CoolMOS™ and OptiMOS™
- Full digital control with XMCTM microcontrollers
Benefits
- Open Compute V3 rectifier (PSU) form factor (overall dimensions)
- 97.5 % peak of efficiency (fan not included) at 230VAC
- Very high efficiency combining CoolSiC™, CoolMOS™ and OptiMOS™
- 20ms hold-up time at full load
- EMC class B pre-compliance tested
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.