EVAL_3K3W_ARCP_PSU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
EfficiencyEfficiency max 99.26% for PFC / 98% for full PSU
-
Input Voltage range180 V to 275 V
-
Input Voltage230 V
-
Output Power max3300 W
-
Output Voltage50 V
-
Power density95 W/in³
| Recommended | ||
|
OPN
|
EVAL3K3WARCPPSUTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 98% Efficiency @ 95 W/in³
- OptiMOS™ High Efficiency
- Planar magnetic design
- Full digital control
- Totem-Pole PFC GaN
- Half-Bridge LLC converter
Benefits
- Complete Infineon solution
- Full PSU including PFC
- Very high efficiency
- Extended Hold Up Time
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.