Board TypeDemo Board
-
FamilyCoolSET™
-
Input TypeAC
-
QualificationIndustrial
-
Sub ApplicationOffline SMPS
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
EVAL3AR2280VJZTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 800 V avalanche rugged CoolSET™ with startup cell
- Active Burst Mode for lowest standby power
- Selectable entry and exit burst mode level
- 100kHz internally fixed switching frequency with jittering feature
- Auto restart protection for over load, open Loop, VCC under voltage and over voltage
- Over temperature protection with 50 °C hysteresis
- Built-in 10 ms soft start
- Built-in 20 ms and extendable blanking time for short duration peak power
Benefits
- Inrush current limiter
- Load switching
- Load sequencing
- Load redundancy
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.