EVAL_3889_3.3VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Frequency max800 kHz
-
Input TypeDC
-
Output Current max30 A
-
Output Voltage max3.3 V
-
QualificationIndustrial
-
Sub ApplicationStorage applications, Telecom and Datacom, Distributed POL power architectures
-
Supply Voltage max12 V
-
Target ApplicationData Processing
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVAL388933VOUTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vin +12 V
- Vout= +3.3 V @ 0-30 A
- Fs = 600 kHz/800 kHz
- L = 470nH (12.5x13x9 mm3, DCR=0.165 mΩ)
- Cin=10x22µF (25V, ceramic)
- Cout= 10x47µF (6.3 V, ceramic 0805)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.