EVAL_38820_1VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Frequency range600 kHz to 1000 kHz
-
Input TypeDC
-
InterfacesBanana connectors
-
MountingThrough hole
-
Output Current range0 A to 20 A
-
Output Voltage range1 V to 1 V
-
Pout range0 W to 20 W
-
Product NameEVAL_38820_1VOUT
-
QualificationIndustrial
-
Sub ApplicationServer, Storage, Telecom, Datacom
-
Supply Voltage range12 V to 13.2 V
-
Target ApplicationPower Supplies
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVAL388201VOUTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vin= 12V, Vout = 1 V at 0 to 20A
- Fs= 600 kHz/800 kHz/1000 kHz
- Peak efficiency = 91% at 600 kHz
Benefits
- Easy to use fast constant on-time
- OptiMOS™ 5 for very high efficiency
- Comprehensive protection features
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.