Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Frequency max1.5 MHz
-
Input TypeDC
-
Output Current max30 A
-
Output Voltage range0.72 V to 1.8 V
-
QualificationIndustrial
-
Sub ApplicationIntel® VR13 and VR12.5 based systems, Servers, Desktop, Telecom and Storage
-
Supply Voltage max12 V
-
Target ApplicationData Processing
-
TopologyBuck
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.