EVAL_3447A_1.2VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyOptiMOS™ IPOL
-
Frequency600 kHz
-
Input TypeDC
-
Input Voltage range4.5 V to 17 V
-
Input Voltage12 V
-
Output Current max25 A
-
Output Voltage1.2 V
-
Pout30 W
-
Target ApplicationTelecom
-
TopologyBuck
-
TypeDC
| Recommended | ||
|
OPN
|
EVAL3447A12VOUTTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vin= +12 V, Vout= +1.2 V at 0 to 25A
- Fsw= 600 kHz
- L=150nH (11.15x10x 3.8mm, DCR=0.55mΩ)
- Cin=1x2.2nF +1x4.7nF + 4x22µF + 2x100µF
- Cout=6x47µF + 1x4.7µF + 1x0.1µF +1x470uF
Benefits
- Quick evaluation of key features
- Performance testing at 1.2 Vout
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.