EVAL-2EP130R-VD
Active and preferred

EVAL-2EP130R-VD

Evaluation board for 2EP1xxR - 5 V, 20 W full bridge transformer ICs for isolated gate driver supply - with dual output voltage doubler for IGBT
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-2EP130R-VD
EVAL-2EP130R-VD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver, Transformer Driver ICs
  • Input Type
    DC
  • Output Voltage range
    -35 V to 35 V
  • Pout max
    5 W
  • Qualification
    Industrial
  • Supply Voltage range
    5 V to 20 V
  • Target Application
    Solar Energy Systems, EV Charger, Industrial Drives
  • Topology
    Half Bridge

OPN
EVAL2EP130RVDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
This evaluation board includes dual output peak rectification and customizable output voltage for . All 2EP1xx product variants are pin compatible and can be used with matching configuration settings in customer specific designs. is pre-assembled on EVAL-2EP130R-VD for complete feature evaluation. The evaluation board provides all the necessary supply, load, and signal connections for an application.

Features

  • Voltage Doubler Topology
  • Wide input supply range of 5 V to 20 V
  • Output power of up to 5 W
  • Dual isolated output supply rails
  • Adjustable output voltage ratio
  • Wide operating range from 50 to 695 kHz
  • Adjustable overcurrent threshold
  • Power Output Short circuit protection
  • Overtemperature protection
  • RDY status output for normal operation

Benefits

  • Easy evaluation of 2EP130R
  • Isolated supply for 2 gate driver ICs
Documents

Design resources

Developer community