EVAL-2ED2742S01GM1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applications3-Phase Motor Control
-
Board TypeEvaluation Board
-
DescriptionEvaluation board for MOTIX™ 160 V Half Bridge SOI gate driver IC (2ED2742S01G) with 150 V OptiMOS™ Power MOSFET (BSC074N15NS5) and iMOTION™ MADK (IMC101T)
-
FamilyMOTIX™ Gate Driver, 150 V OptiMOS™
-
Frequency range0 kHz to 200 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesM1 iMOTION™ Modular Application Design Kit (MADK)
-
Motor Power max500 W
-
MountingSurface Mount (SMD)
-
Output Current (Source)1 A
-
Output Current (Sink)2 A
-
Pout max500 W
-
Product NameEVAL-2ED2742S01GM1
-
QualificationIndustrial
-
Supply Voltage max72 V
-
Target ApplicationBattery-powered tool, Micro-inverter-solutions, Cordless power tool, Multicopter and drones
-
Topology3 phase motor drive
| Recommended | ||
|
OPN
|
EVAL2ED2742S01GM1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Nominal DC input voltage of 48 V
- Maximum 500 W motor power
- 500 W motor power with heatsink
- Single shunt for current sensing
- Sensing of DC-link voltage
- +12 V and +3.3 V auxiliary power
- M1 interface with iMOTION™
- 3x 160V Gate driver: 2ED2742S01G
- 6x 150V OptiMOS™: BSC074N15NS5
- 1x iMOTION™: IMC101T
Benefits
- Widest input voltage range ~140V
- Lower system level BOM cost
- Superior latchup immunity 160 V SOI
- 150 OptiMOS™ MOSFET (7.4 mΩ,23 nC)
- High efficiency control w/ iMotion™
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.