EVAL_1K6W_PSU_CFD7_QD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
EVAL1K6WPSUCFD7QDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Full system solution for 1600 W server PSU
- 80Plus® Titanium® standard
- High efficiency bridgeless PFC
- Digitally controlled by XMC™ µC
- Featuring top-side cooling Q-DPAK package
Benefits
- High power density of 44 W/in³
- High efficiency of >96% at 50% load
- Reduced heat dissipation
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.