EVAL-1ED3321MC12N-SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL-1ED3321MC12N-SiC
-
Board TypeEvaluation Board
-
FamilyGate Driver
-
Input TypeDC
-
Output Voltage range0 V to 900 V
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Target ApplicationIsolated switch mode power supplies (SMPS), High-voltage isolated DC-DC converters, Industrial motor drives, servo drives, Solar inverters, UPS systems, High voltage DC-DC converter and DC-AC inverter, Welding, Commercial and agricultural vehicles (CAV), Commercial air-conditioning (CAC)
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL1ED3321MC12NSICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Single channel isolated gate driver
- Precise DESAT with fault output
- Soft-off fault turn-off
- Separate source and sink outputs
- 40 V absolute max. output voltage
- High CMTI >300 kV/μs
- 11 V/12 V UVLO protection
- 85 ns prop. delay w/ 35 ns input
Benefits
- Part of Modular evaluation platform
- Enables Double Pulse Testing DPT
- Easy measurement and configuration
- On-board Isolated power supply
- Superior protection with precise DESAT
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.