EVAL-1ED3142MC12H-SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL-1ED3330MC12M-SiC
-
Board TypeEvaluation Board
-
FamilyGate Driver
-
Input TypeDC
-
Output Voltage range-35 V to 35 V
-
Product NameEVAL-1ED3142MC12H-SiC
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range13 V to 18 V
-
Target ApplicationESS, Fast EV Charging, Industrial Drives, Motor Control & Drives, Fast EV charging
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL1ED3142MC12HSICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- 1ED3142MC12H isolated gate driver ICs
- IMZA120R020M1H 1200 V SiC MOSFETs
- 2EP130R transformer driver IC
- 12.5/13.6 V UVLO protection w/ hysteresis
- Separate outputs
Benefits
- Easy measurement and configuration
- On-board power supply
- Half bridge configuration
- Switches unassembled
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.