EV INV HP DSC SIC FF06
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Input TypeDC
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
EVINVHPDSCSICFF06TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2036 | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
Features
- Supports application development
- Offers design insights
- Enables practical lab experience
- Includes power module exploration
- Features gate driver testing
- Inverter eval kit for HybridPACK™ DSC
Benefits
- Save design time
- Enable fast evaluation of the SiC module
- Cross-reference test
- Ease-of-use
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.