EV INV HP DSC SI FF400
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationseMobility, Hybrid and electric vehicles, Automotive
-
Board TypeReference Board, Evaluation Board
-
FamilyGate Driver, IGBT Modules
-
QualificationAutomotive
-
TopologyHalf Bridge
|
OPN
|
EVINVHPDSCSIFF400TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Inverter system up to 50kW
- Power 700V loads up to 400A
Benefits
- Save design time
- Enable fast evaluation of the IGBT module
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.