EV GB HPD2 SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive SiC Modules
-
Board TypeEvaluation Board, Reference Board
-
DescriptionThe Evaluation Gate Driver Board for FS980R08A8F32B power module, uses 1EDI3035AS Gate Drivers. The Interfaces compatible with existing HybridPACK Drive G2 Evaluation Tools. It is prepared for Swoboda phase current sensor.
-
FamilySiC Modules
-
Input TypeDC
-
InterfacesPWM & IO
-
Product NameThe Evaluation Kit for HybridPACK™ Drive G2
-
QualificationAutomotive
-
Sub ApplicationAutomotive, SiC Modules
-
Target ApplicationE-Bikes & Small E-Vehicles, Motor Control & Drives, Automotive, Electromobility
-
TopologyB6 Bridge
| Recommended | ||
|
OPN
|
EVGBHPD2SICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2036 | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
Features
- Supports application development
- Offers design insights
- Enables practical lab experience
- Eval kit for HybridPACK™ Drive G2 Fusion
Benefits
- Save design time
- Ease-of-use
- Cross-reference test
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.