EV GB HPD2 FU
Active and preferred
RoHS Compliant

EV GB HPD2 FU

Gate Driver Board with 1EDI3035AS for HybridPACK™ Drive G2 FUSION: IGBT & SiC MOSFET. PCB has cutouts for thermal IR measurements.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EV GB HPD2 FU
EV GB HPD2 FU


Product details

  • Applications
    Automotive SiC & IGBT Modules
  • Board Type
    Reference Board, Evaluation Board
  • Description
    The Evaluation Gate Driver Board for FS980R08A7F32B power module, uses 1EDI3035AS Gate Drivers. The Interfaces compatible with existing HybridPACK Drive G2 Evaluation Tools. It is prepared for Swoboda phase current sensor.
  • Family
    Si/SiC Fusion Modules
  • Input Type
    DC
  • Interfaces
    PWM & IO
  • Product Name
    The Evaluation Kit for HybridPACK™ Drive G2
  • Qualification
    Automotive
  • Sub Application
    SiC and IGBT Modules, Automotive
  • Target Application
    Electromobility, Automotive, Motor Control & Drives, E-Bikes & Small E-Vehicles
  • Topology
    B6 Bridge

OPN
EVGBHPD2FUTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2036
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Evaluation Gate Driver Board for FS980R08A7F32B Si/SiC Fusion power module, featuring 1EDI3035AS gate drivers. The interfaces are compatible with existing HybridPACK™ Drive G2 evaluation tools. The board is designed to support Swoboda phase current sensors.

Features

  • Supports application development
  • Offers design insights
  • Enables practical lab experience
  • Eval kit for HybridPACK™ Drive G2 Fusion

Benefits

  • Save design time
  • Ease-of-use
  • Cross-reference test

Applications

Documents

Design resources

Developer community