DG_48V_SWITCH_KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyDual Gate MOSFETs with OptiMOS™ 5
-
Go-wider-BoardYes
-
Input TypeDC
-
Pout max12 kW
-
QualificationAutomotive
-
Supply Voltage48 V
-
Target Application48V disconnect switch application, Battery Management System, Power Distribution
| Recommended | ||
|
OPN
|
DG48VSWITCHKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- For 48 V disconnect switch application
- Acceleration of capacitor charging
- Reduction of system cost
Benefits
- Fast pulsed capacitor charging
- No separate pre-charging path needed
- Active clamping capable
- Linear mode operation
- Increased short circuit robustness
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.