ApplicationsStandard device for all applications
-
Board TypeEvaluation Board
-
FamilyOPTIREG™ Switcher, DC-DC Converter
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage5 V
-
Product NameDEMOBOARD TLF50211EL
-
QualificationAutomotive
-
Sub ApplicationStandard device for all applications
-
Supply Voltage range4.75 V to 40 V
-
Supply Voltage13.5 V
-
Target ApplicationAutomotive
-
TopologyBuck
|
OPN
|
DEMOBOARDTLF50211ELTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.