Board TypeEvaluation Board
-
FamilyOPTIREG™ Linear, Linear Voltage Regulator (LDO)
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range5 V to 12 V
-
Output Voltage5.1 V
-
QualificationAutomotive
-
Sub ApplicationAntenna supply
-
Supply Voltage range5.5 V to 45 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
DEMOBOARDTLF42772ELTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Plug-and-play evaluation capability
- Easy verification and configuration
- Enable, current sense, over-temp, limit
- Adjustable output voltage
- AEC-Q100 qualified
Benefits
- Capabilities of TLF4277-2EL &TLF4277-2LD
- Easy application adaption for evaluation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.