Board TypeDemo Board
-
FamilyDC-DC Converter, OPTIREG™ Switcher
-
Frequency360 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
MountingSMD
-
Output Current range0 A to 1.8 A
-
Output Voltage range0.6 V to 16 V
-
Pout min0 W
-
QualificationAutomotive
-
Supply Voltage range4.75 V to 45 V
-
Target ApplicationAutomotive
-
TopologyBuck
| Recommended | ||
|
OPN
|
DEMOBOARDTLE8366EVTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Synchronization to external frequency
- Enable, over-temp shutdown, output limit
- AEC-Q100 Qualified
Benefits
- Demonstrate the capabilities of TLE8366
- Easy application adaption for evaluation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.