DEMOBOARD TLD5095EL VER1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive Lighting
-
Board TypeEvaluation Board
-
FamilyLED Driver & Ballast Controller
-
Input TypeDC
-
LanguageSPICE
-
Output Voltage range4.5 V to 40 V
-
Product CategoryEvaluation Boards
-
Product NameDemoboard TLD5095EL Ver1
-
QualificationAutomotive
-
Sub ApplicationAutomotive, Lighting
-
Supply Voltage range6 V to 45 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive, Lighting
-
TopologyBoost
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.