ApplicationsAutomotive Lighting
-
Board TypeEvaluation Board
-
FamilyLITIX™ Power
-
Input TypeDC
-
Output Voltage range2.5 V to 7 V
-
Product NameDemoboard TLD5045EJ
-
QualificationAutomotive
-
Sub ApplicationAutomotive, Lighting
-
Supply Voltage range5 V to 40 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive, Lighting
-
TopologyBuck
|
OPN
|
DEMOBOARDTLD5045EJTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.