DEMOBOARD ITS6035S
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsIndustrial, 24V Applications
-
FamilyHigh-side switches, PROFET™ Industrial
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameDEMOBOARD ITS6035S
-
Target ApplicationIndustrial
-
TopologyHigh-side switch
| Recommended | ||
|
OPN
|
DEMOBOARDITS6035STOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- One channel devices can be evaluated
- Opto-coupler available on PCB
- Various custom settings to verification
- All logic pins are switchable directly on the board
- Also compatible with external logic voltage supplies
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.