Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Input TypeDC
-
Output Voltage range0.6 V to 16 V
-
Output Voltage5 V
-
Product NameDEMOBOARD IFX91041
-
QualificationIndustrial
-
Sub ApplicationPower Management
-
Supply Voltage range4.75 V to 45 V
-
Supply Voltage8 V
-
Target ApplicationAutomation, Medical, Motor Control & Drives, Power Supplies, Industrial
-
TopologyBuck
| Recommended | ||
|
OPN
|
DEMOBOARDIFX91041TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.