DEMOBOARD BTS3046SDR
Active and preferred

DEMOBOARD BTS3046SDR

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD BTS3046SDR
DEMOBOARD BTS3046SDR


Product details

  • Board Type
    Evaluation Board
  • Family
    Classic HITFET™ 24V, Low-Side Switches
  • Product Name
    DEMOBOARD BTS3046SDR
  • Qualification
    Automotive
  • Sub Application
    Capacitive loads, Inductive, Resistive
  • Target Application
    Automotive
  • Topology
    Low-side switch

OPN
DEMOBOARDBTS3046SDRTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The BTS3046SDR Demoboard is a small PCB where a engineering sample is already mounted with a 6 cm2 copper cooling area. All device pins can be directly accessed for customer measurements.

Applications

Documents

Design resources

Developer community