DEMO_BASSAMP_60W_MA12070
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
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 1 x 60 W at 4Ω speaker output
- Powered by off-the-shelf regulated wall adapter
- 12AU7 vacuum-tube preamplifier
- Stereo 3.5mm AUX input
- XLR D.I. output with ground lift switch
- Bright switch for slap-bass sound
- Low idle power consumption
Benefits
- Superior sound quality
- Modelled after classic bass amplifier topology
- Genuine vacuum-tube preamplifier
- Small size and scalable platform
- Excellent efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.