DEMO_60LTR11_AUTO_BLE
Active and preferred
RoHS Compliant

DEMO_60LTR11_AUTO_BLE

XENSIV™ Wireless presence detection sensor with XENSIV™ BGT60LTR11AIP 60 GHz autonomous radar sensor

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_60LTR11_AUTO_BLE
DEMO_60LTR11_AUTO_BLE


Product details

  • Antenna
    Antennas in package
  • Board Type
    Demo Board
  • Direction of Motion
    Yes
  • Family
    60 GHz radar sensors
  • Frequency range
    61 GHz to 61.5 GHz
  • Halogen-free
    Yes
  • Input Type
    DC
  • Max Detection Range
    7 m
  • Min Detection Range
    0.5 m
  • Motion
    Yes
  • Number of Rx Antennas max
    1
  • Number of Tx Antennas max
    1
  • Product Name
    BGT60LTR11AIP
  • Qualification
    Industrial (JEDEC20/22)
  • Speed [m/s]
    Yes
  • Target Application
    Air conditioners, laptops or tablets, Smart home security and alarm systems including IP cameras, Multicopter and drones, Lighting systems and lighting control (mainly indoor lighting), Contactless switches, Automated door openers

OPN
DEMO60LTR11MOTIONTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This demo kit works in conjunction with a downloadable mobile app to showcase XENSIV™ BGT60LTR11AIP 60 GHz low-power radar technology with AIROC™ BLE connectivity. It allows users to evaluate a fully functional solution to explore the potential of radar technology in IoT edge applications. The BGT60LTR11AIP radar sensor is capable of detecting basic motion and direction of motion without requiring complex algorithms.

Features

  • Simple set up for basic radar motion detection
  • Wireless BLE connection to mobile phones
  • App available on Play Store and Apple Store
  • Replaceable CR2032 coin cell battery
  • Available PCB Design data and Software source code

Benefits

  • Simple set up for basic radar motion detection
  • Wireless BLE connection to mobile phones
  • App available on Play Store and Apple Store
  • Replaceable CR2032 coin cell battery
  • Available PCB Design data and Software source code

Applications

Documents

Design resources

Diagrams

Block Diagram
Block Diagram
Block Diagram

Developer community