DEMO_5QR2280BG_24W1
on request

DEMO_5QR2280BG_24W1

24W SMPS demoboard with ICE5QR2280BG

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_5QR2280BG_24W1
DEMO_5QR2280BG_24W1


Product details

  • Applications
    aux-psu
  • Board Type
    Demo Board
  • CCM operation
    No
  • Device
    ICE5QR2280BG
  • Family
    CoolSET™
  • Full Power
    24
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    86.2
  • Inductance
    400uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    85 V to 300 V
  • Iout (2)
    0.2
  • Iout (1)
    1.92
  • Isolated
    Yes
  • Mode
    QR
  • Number of Outputs
    2
  • Output Current
    1.92 A, 0.2 A
  • Output Voltage
    12 V, 5 V
  • Package
    DSO-12
  • Pout max
    24 W
  • PowerESIM
    Yes
  • Product Name
    DEMO_5QR2280BG_24W1
  • Qualification
    Industrial
  • Stand-by max (@ max Vin (typ.300V))
    103 with xcap discharge
  • Stand-by max (@ Vin 230V)
    67 with xcap discharge
  • Stand-by max (@ Vin 115V)
    39 with xcap discharge
  • Sub Application
    Offline SMPS
  • Target Application
    Industrial, SMPS, Power Supplies
  • Topology
    Flyback
  • transformer footprint
    EF25
  • Type
    integrated
  • Vout (2)
    5
  • Vout (1)
    12

OPN
DEMO5QR2280BG24W1TOBO1
Product Status on request
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This demonstration board features the new ICE5QR2280BG PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package. The board is designed to operate under a wide range input and developed to target offline SMPS applications.

Features

  • Isolated flyback topology with dual output
  • Wide-range input from 85~300V ac
  • Output #1: 12V/1.92A
  • Output #2: 5V/0.2A

Benefits

  • High efficiency with quasi resonant switching
  • Cost-efficient solution for robust protection against line fault

Applications

Documents

Design resources

Developer community