DEMO-2QR1080G

DEMO-2QR1080G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO-2QR1080G
DEMO-2QR1080G


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The 28W 12V demo board features the ICE2QR1080G Quasi-resonant CoolSET™ in a flyback converter topology, suitable for set-top boxes, game controllers, Blu-ray/DVD players, netbook adapters, and auxiliary power supplies. It simplifies PCB design, offers high efficiency, and includes adjustable protection functions for a cost-effective solution.

Applications

Documents

Design resources

Developer community