DC-SHIELD_BTN9960LV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
Sub Application12V automotive motor control using a brushed DC motor
-
Supply Voltage range8 V to 18 V
-
Target ApplicationAutomotive
-
TopologyHalf Bridge, Full Bridge
| Recommended | ||
|
OPN
|
DCSHIELDBTN9960LVTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Support BTN9960LV evaluation
- Two high current half bridges
- Integrated driver IC
- DC motor driven design
- Arduino compatible baseboard
- Single half-bridge configuration
- Unidirectional DC motor operation
- Single H-bridge configuration
- Bi-directional DC motor operation
- 8V min. supply voltage
- 18V max. supply voltage
Benefits
- Dual devices for bridge testing
- Test half and full-bridge configurations
- Enables efficient testing and evaluation
- Control via different interfaces
- Arduino R3 compatible
- Traveo™ CYTVII-B-E-1M-SK compatible
- Possibility to control or via uIO port
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.