D-BTS81000-SSGI-6ET-1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionDaughterboard, a motherboard is needed: with µC (Smart Power Switches Motherboard) or without µC (Smart Power Switch Motherboard Lite)
-
FamilyMultichannel Switches with Serial Peripherial Interface (SPI), SPOC™ Smart Guard
-
Input TypeDC
-
Product NameD-BTS81000-SSGI-6ET
-
QualificationAutomotive
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
DBTS81000SSGI6ET1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Automotive qualified, AEC-Q100
- ISO 26262-compliant
- Capacitive Load Switching
- Adjustable current limitation (per ch.)
- System & self-protection
- Digital diagnosis incl. current sense
- Limp home mode & idle mode
- Configurable restart strategy
- Diagnosis feedback via SPI
Benefits
- For modern automotive power distribution
- Power supply protection
- Support of active during parking
- Load control and self-protection
- Pin compatibility within the family
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.