D-BTS7200-4EPA-1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels4
-
FamilyPROFET™ +2 12V
-
IL Nominal Current1 A
-
RDS (on) (@ Tj = 25°C)66.5 mΩ
-
Recommended Operating Voltage range3.1 V to 28 V
| Recommended | |
|
OPN
|
DBTS72004EPA1TOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Operating V R 3.1-28V with 3.3.V and 5V
- Protection: current tripping,overvoltage
- Diagnosis: load current sense output
- Optimized flexibility across the family
- Miniaturization / Shrink of the PCB Area
Benefits
- 50% reduced current consumption
- Current sense accuracy (kILIS) ≤ 5%
- Smaller package size for area savings
- Very low output leakage current
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.