D-BTH6080-1EPL-4
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyHigh-side switches, PROFET™ + 48V
-
Input TypeDC
-
Output Voltage range0 V to 60 V
-
QualificationAutomotive
-
Sub ApplicationRelays, Power Distribution, ECU power feeds, Automotive
-
Supply Voltage range0 V to 60 V
-
Target ApplicationRelays, Power Distribution, ECU power feeds, Automotive
-
TopologyHigh-side switch
| Recommended | ||
|
OPN
|
DBTH60801EPL4TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Designed to support 48 V
- Output voltage up to 60 V
- Quad channel device
Benefits
- Designed to replace relays and fuses
- Suitable for 48 V systems
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.