D-BTG7003A-1EPW-1
Active and preferred
RoHS Compliant

D-BTG7003A-1EPW-1

For PROFET™ Wire Guard Daughterboard, a motherboard is needed: with µC (Smart Power Switches Motherboard) or without µC (Smart Power Switch Motherboard Lite).

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D-BTG7003A-1EPW-1
D-BTG7003A-1EPW-1


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ Wire Guard 12V
  • Input Type
    DC
  • Product Name
    D-BTG7003A-1EPW-1
  • Qualification
    Automotive
  • Target Application
    Automotive

OPN
DBTG7003A1EPW1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
This daughterboard comes with one PROFET™ Wire Guard 12V smart high-side switch of BTG7003A-1ESW and is compatible with the Smart Power Switches Motherboard (M-SMART-POWER-SWT-5) and Smart Power Switch Motherboard Lite (M-SMART-POWER-LITE-5). It provides a quick pick and place solution for lab evaluations. The motherboard in combination with the daughterboard is capable of driving typical automotive loads.

Features

  • Capacitive load switching (CLS) mode
  • Integrated wire protection functionality
  • Idle mode
  • Adj. overcurrent threshold
  • Dynamic temperature protection w/ latch
  • Sequential diagnosis
  • Inverse ON
  • Automotive qualified AEC-Q100 Grade 1
  • ISO 26262-compliant

Benefits

  • For modern automotive power distribution
  • Wire protection
  • Power supply protection
  • Active during park power supply protect
  • Load control and self-protection
  • Pin & footprint compatible within family
  • High flexibility to PROFET™ +2 12V

Applications

Documents

Design resources

Developer community