CYW9RPI55513-EVK
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
CYW9RPI55513EVKTOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Wi-Fi 6/6E
- Bluetooth 6.0
- Pre-loaded Linux image
- Dipole antenna
- Ezurio Sona™ IF513 Module(M.2 based)
- Power measurement capabilities
- Audio playback capabilities
- Remote access via UART terminal
Benefits
- Evaluation made easy for Wi-Fi 6/6E
- Prototyping and development
- Familiar Linux development environment
- AIROC™ Bluetooth stack
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.