Bluetooth Standard5.4
-
Board TypeEvaluation Board
-
ConnectivityBluetooth® Dual-Mode
-
CoreArm Cortex-M4
-
FamilyWireless Connectivity
-
Hardware CompatibilityArduino Uno
-
Input TypeDC
-
Programming/BridgingUSB-UART
-
QualificationIndustrial; Automotive
-
Software EcosystemModusToolbox™
-
Target ApplicationAutomotive, Industrial
| Recommended | ||
|
OPN
|
CYW989820M2EVB-01 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CYW9BTM2BASE2 baseboard
- CYW89820 Bluetooth® SoC Radio card
- Arduino compatible headers
- Recovery, Reset, and User buttons
- Onboard Micro-B USB connector (J6)
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.