Bluetooth StandardBLE 5.0
-
Board TypeEvaluation Kit
-
CapSenseNo
-
ConnectivityBluetooth® LE
-
CoreARM Cortex-M0
-
External memoryNone
-
FamilyCYW20822
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Input TypeDC
-
Programmer/DebuggerUSB-UART
-
Programming/BridgingUSB-UART
-
QualificationIndustrial, Consumer
-
SensorsNone
-
Software EcosystemEZ-Serial Firmware
-
Software SupportEZ-Serial
-
Target Applicationsensors, Lighting, Industrial, Home automation, Bluetooth® connected IoT application, Healthcare
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CYW920822M2P4TAI040-EVK | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- AIROC™ CYW20822–P4TAI040 module
- Arduino compatible headers
- User switches and LEDs
- USB connector for USB-UART bridge
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.