Bluetooth StandardBT/BLE 5.4
-
Board TypeEvaluation Kit
-
CapSenseNo
-
ConnectivityBluetooth® Dual-Mode
-
CoreARM Cortex-M4
-
External memory64 Mb
-
FamilyAIROC™ CYW20820 Bluetooth® & Bluetooth® LE system on chip
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Hardware CompatibilityArduino Uno
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
Programming/BridgingUSB-UART
-
QualificationIndustrial ; Consumer
-
SensorsAmbient Light,Analog MIC,Digital MIC,Six-axis IMU,Thermistor
-
Software EcosystemModusToolbox™
-
Software SupportModusToolbox
-
Target ApplicationIndustrial, Bluetooth® Mesh, Home automation, Bluetooth® connected IoT application, Lighting, sensors, Healthcare
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CYW920820M2EVB-01 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 62 pin FPBGA package
- Arduino compatible headers
- Ambient light sensor,
- Thermistor
- Infineon digital microphone
- User switches and LEDs
- USB connector for USB-UART bridge
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.