Bluetooth StandardBT/BLE 5.4
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M4
-
External memory64 Mb
-
FamilyCYW20739
-
GPIOs/Shield CompatibilityArduino Uno
-
Programmer/DebuggerOnboard KitProg
-
SensorsAmbient Light,Analog MIC,Digital MIC,Six-axis IMU,Thermistor
-
Software SupportModusToolbox
-
WiFi StandardN/A
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Standard Arduino headers support
- Customizable/Programmable user buttons
- Onboard USB-UART connector
- Support for Infineon’s AIROCTM BTSTACK
- Support for ModusToolbox™ software
- Code examples from the Infineon GitHub
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.