CYW920719B2Q40EVB-01
Active and preferred
RoHS Compliant

CYW920719B2Q40EVB-01

CYW920719B2Q40EVB-01 Evaluation Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW920719B2Q40EVB-01
CYW920719B2Q40EVB-01


Product details

  • Bluetooth Standard
    BT/BLE 5.4
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Core
    ARM Cortex-M4
  • External memory
    None
  • Family
    CYW20739
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Input Type
    DC
  • Programmer/Debugger
    FTDI
  • Qualification
    Consumer, Industrial
  • Sensors
    Analog MIC,Nine-axis IMU,Thermistor
  • Software Support
    ModusToolbox
  • Target Application
    Home entertainment, Wearables, Industrial automation
  • WiFi Standard
    N/A

OPN
CYW920719B2Q40EVB-01
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Infineon CYW920719B2Q40EVB-01 Evaluation Kit enables you to evaluate and develop single-chip Bluetooth® applications using the CYW20719, an ultra-low-power dual-mode Bluetooth® Core 5.4 wireless MCU device. CYW20719 is a stand-alone baseband processor with an integrated 2.4 GHz transceiver supporting BR/EDR/BLE. Manufactured using advanced CMOS low-power process, the CYW20719 employs the high of integration to reduce external components.

Features

  • 40-QFN CYW20719 Bluetooth 5.0 BT/BLE MCU
  • Arduino compatible headers
  • On-board sensors
  • User switches and LEDs
  • USB connector for USB-UART bridge

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications

Applications

Documents

Design resources

Developer community