CYBT-213043-MESH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth Standard5.0
-
Board TypeEvaluation Board
-
ConnectivityBluetooth Dual-Mode
-
CoreArm Cortex-M4
-
FamilyWireless Connectivity
-
Input TypeDC
-
Programming/BridgingUSB-UART
-
QualificationIndustrial, Consumer
-
Software EcosystemModusToolbox™
-
Target ApplicationIndustrial automation, Wearables, Home entertainment
| Recommended | ||
|
OPN
|
CYBT-213043-MESH | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CYBT-213043-02 certified module
- Thermistor
- Ambient Light Sensor (ALS)
- PIR motion sensor
- RGB LED
- User switch
- Power measurement jumper
- Coin-cell battery holder
- USB-UART bridge
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.