CYALKIT-E04
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Input TypeDC
-
QualificationConsumer, Industrial
-
Target ApplicationWearables, Mobile devices
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Input channel: two inputs for series solar cell and primary battery (option)
- Input voltage range: 2.0 - 5.5 V
- Input over voltage protection: 5.4 V
- Startup power: 1.2 μW
- Output channel: up to two outputs for different system loads
- Output voltage range: 1.1- 5.2 V
- Quiescent current: Down to 280 nA
- Power-gating switch: Up to two output power control circuits that control power provided to the system load
- Multiplexer: Select the power source from series solar-cell and primary battery
- Storage control: Store energy in up to two external capacitors
- Peripherals: - Low power (400 nA) LDO - Low power (30 nA) CR Timer (S6AE103A only) - Low power (20 nA) Comparator (S6AE103A only)
- Connected sensors: - Magnetic switch for door open/close detection – Light sensor for light on/off detection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.