CYALKIT-E02
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Input TypeDC
-
QualificationConsumer, Industrial
-
Target ApplicationWearables, Mobile devices
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Solar BLE Sensor
- Tiny, thin design: 25 mm diameter x 5.5 mm (Enclosure size)
- Operates at minimum 100 lux
- Transmits temperature and humidity sensor data
- Up to 30-hours operation without ambient light via the fully charged super capacitor (0.2 F)
- Mounted Energy Harvesting PMIC S6AE103A and EZ-BLE PRoC Module, temperature and humidity sensor, 15 mm x 15 mm solar cell
- BLE-USB Bridge and Debug Board
- Easy-to-use BLE data receiver and on-chip debugging for the Solar BLE sensor
- LEDs for users, status, and USB power
- BLE-Beacon app
- Free software application
- Supported iOS, Android devices, and PCs
- 2D/3D graph visualization for sensor data
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.