Bluetooth Standard4.1
-
Board TypeEvaluation Board
-
CapSenseNo
-
ConnectivityBluetooth Low Energy, Single-mode BLE
-
CoreArm Cortex-M0
-
FamilyMicrocontroller
-
Hardware CompatibilityCY8CKIT-042-BLE
-
Input TypeDC
-
Programming/BridgingUSB-Serial
-
QualificationIndustrial, Consumer
-
Software EcosystemPSoC™ Creator
-
Target ApplicationIndustrial automation, Home entertainment, Wearables
|
OPN
|
CY8CKIT-141 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- PSOC™ 4 BLE device
- Crystals for Antenna Matching
- SMA connector for external antennas
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.