CY8CKIT-062S4
Active and preferred
RoHS Compliant

CY8CKIT-062S4

PSOC™ 62S4 Pioneer Kit (CY8CKIT-062S4)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-062S4
CY8CKIT-062S4
ea.


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    Buttons,Slider
  • Connectivity
    USB, CAN-FD
  • Core
    Arm Cortex-M4, Arm Cortex-M0+
  • External memory
    512-Mbit Quad SPI NOR Flash
  • Family
    PSOC™ 62x4 Microcontroller, PSOC™ 61x4 Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Programmer/Debugger
    Onboard KitProg
  • Sensors
    Ambient Light,Thermistor
  • Software Ecosystem
    ModusToolbox™ Software
  • Software Support
    ModusToolbox
  • Target Application
    Smart home, Home appliances, Cordless power tools, Healthcare and lifestyle
  • WiFi Standard
    N/A

OPN
CY8CKIT-062S4
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
ea.
in stock
The PSOC™ 62S4 Pioneer Kit (CY8CKIT-062S4) enables design and debug of the PSOC™ 62 MCU. It features the PSOC™ 62 MCU CY8C62x4 with 150-MHz Arm® Cortex®-M4 and 100-MHz Arm Cortex-M0+ cores, 256KB Flash, 128KB SRAM, Full-Speed USB, CAN-FD interface, CapSense™, a 512Mbits Quad SPI nonvolatile Flash, and rich analog capabilities. It is supported by ModusToolbox™ software for application development.

Features

  • Based on PSOC™ 6 MPN: CY8C6244LQI-S4D92
  • Kit for: PSOC™ 6244, 6144
  • ModusToolbox™ software support
  • Arduino Uno R3 header for Arduino shield
  • CAPSENSE™ touch buttons and slider
  • 512-Mbit external Quad-SPI NOR Flash
  • Ambient light sensor, thermistor
  • On board SWD, USB-UART, USB-I2C bridges
  • User buttons, LEDs, potentiometer

Benefits

  • PSOC™ 6 memory -256 KB flash, 128 KB RAM
  • Integrated on-chip security,secured boot
  • Rich analog, digital blocks, CAPSENSE™
  • Low power, battery operated use cases

Applications

Documents

Design resources

Developer community