Bluetooth StandardBLE 5.0
-
Board TypeEvaluation Kit
-
CapSenseButtons,Proximity,Slider
-
ConnectivityBluetooth Low Energy, Single-mode BLE
-
CoreARM Cortex-M4
-
External memory512-Mbit Quad SPI NOR Flash
-
FamilyPSOC™ 63 Bluetooth™ Low Energy
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Hardware CompatibilityCY8CKIT-028-EPD
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
Programming/BridgingUSB Type-C
-
QualificationConsumer, Industrial
-
SensorsProximity
-
Software EcosystemPSoC™ Creator
-
Software SupportModusToolbox
-
Target ApplicationWearables, Industrial automation, Home entertainment
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-062-BLE | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- CAPSENSE™ capacitive sensing
- E-ink display shield board
- 2.7" E-ink display
- Thermistor
- 6-axis motion sensor
- Digital microphone
- ModusToolbox™ support
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
- Low power
- Low cost
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.