CY8CKIT-059
Active and preferred
RoHS Compliant

CY8CKIT-059

PSOC™ 5LP Prototyping Kit With Onboard Programmer and Debugger
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-059
CY8CKIT-059
ea.


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Prototyping Kit
  • CapSense
    No
  • Core
    ARM Cortex-M3
  • External memory
    None
  • Family
    PSOC™ 5LP Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    None
  • Hardware Compatibility
    N/A
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Consumer, Industrial
  • Sensors
    None
  • Software Support
    PSoC Creator
  • Target Application
    Industrial automation, Wearables, Home entertainment
  • WiFi Standard
    N/A

OPN
CY8CKIT-059
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
ea.
in stock
A low-cost platform for prototyping the PSOC™ 5LP products, with a unique snap-away Programmer and Debugger on the USB connector.PSOC™ 5LP I/O access in a breadboard-compatible format. It features a micro-USB header for Full Speed USB 2.0 connectivity. The kit includes Infineon's KitProg Programmer and Debugger. KitProg can program and debug the target PSOC™ 5LP device via SWD when using PSOC™ Creator

Applications

Documents

Design resources

Developer community