CY8CKIT-043
Active and preferred
RoHS Compliant

CY8CKIT-043

PSOC™ 4 M-Series Prototyping Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-043
CY8CKIT-043


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Prototyping Kit
  • CapSense
    No
  • Core
    ARM Cortex-M0
  • External memory
    None
  • Family
    PSOC™ 4200M Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    None
  • Hardware Compatibility
    N/A
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Consumer, Industrial
  • Sensors
    None
  • Software Support
    PSoC Creator
  • Target Application
    Wearables, Home entertainment, Industrial automation
  • WiFi Standard
    N/A

OPN
CY8CKIT-043
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
The PSOC™ 4 M-Series Prototyping Kit offers an open footprint breakout board to maximize the end utility of the PSOC™ 4200M device. This kit provides a low-cost alternative to device samples while providing a platform to easily develop and integrate the PSOC™ 4200M device. The PSOC™ 4 M-Series Prototyping Kit also integrates the Cypress KitProg, which enables onboard programming, debugging, and bridging functionality, such as USB-UART and USB-I2C.

Features

  • PSOC™4200M device,128KB Flash,16KB SRAM
  • PSOC™ 4200M 10-pin program/debug header
  • KitProg headers
  • SWD connection
  • USB finger connector
  • EZ-BLE™ PRoC™ module (Footprint Only)
  • A switch to select the SWD target device
  • A User LED , a pwer LED and a status LED
  • User push button
  • CapSense capacitors
  • External reference capacitor
  • Current measurement jumper

Benefits

  • 32-bit, 48-MHz ARM Cortex-M0 CPU
  • Low Power 1.71 to 5.5-V Device Operation
  • 4xOPAMP, 2xCOMP, 12-BIT SAR ADC, 2xiDAC
  • Programmable Digital: 4 UDB
  • Capacitive Sensing
  • Segment LCD drive
  • Eight 16-bit TCPWM block
  • 8 x DMA Channels
  • CAN

Applications

Documents

Design resources

Developer community