CY8CKIT-028-TFT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardN/A
-
Board TypeShield
-
CapSenseNo
-
CoreN/A
-
External memoryNone
-
FamilyN/A
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Hardware CompatibilityCY8CKIT-062-BLE,CY8CKIT-062-WIFI-BT
-
Input TypeDC
-
Programmer/DebuggerNone
-
QualificationConsumer, Industrial
-
Sensors2.4-inch TFT display,Motion,Ambient Light,PDM microphone,Audio codec
-
Software SupportModusToolbox
-
Target ApplicationWearables, Home entertainment, Industrial automation
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-028-TFT | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
Features
- 2.4 inch TFT Display
- Motion Sensor
- Ambient Light Sensor
- PDM Microphone
- Audio Codec
- 3.5-mm Audio Jack
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.