CY7112
Active and preferred
RoHS Compliant

CY7112

CY7112 is EZ-PD™ PMG1-S2 is a USB-C PD 3.1 prototyping kit with 48-MHz ARM Cortex-M0, 128 KB Flash, and 100 W power support.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7112
CY7112
ea.


Product details

  • Board Type
    Evaluation Board
  • Configuration
    Single Phase
  • Family
    USB PD Controller
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current range
    0.5 A to 5 A
  • Output Voltage range
    3.3 V to 21 V
  • Power range
    15 W to 100 W
  • Qualification
    Consumer
  • Sub Application
    Consumer
  • Supply Voltage range
    3.3 V to 24 V
  • Target Application
    Docks
  • Topology
    USB

OPN
CY7112
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
CY7112 EZ-PD™ PMG1-S2 prototyping kit is a development platform to design products which can be powered from a high-voltage USB-C PD port, and also need a microcontroller to implement different features. This platform is compliant with the USB PD 3.1 protocol and can support up to 100 W (20 V, 5 A) of power consumption.

Features

  • Supports USB-C PD 3.1 spec up to 100 W
  • 48-MHz ARM® Cortex®-M0
  • 128 KB Flash, 8 KB RAM
  • UFP only with configurable RD and RD-DB
  • On-chip overvoltage protection
  • 30 V-tolerant regulator
  • USB full speed device
  • 20 GPIOs, I2C, SPI, UART
  • Packages: 40-pin QFN

Benefits

  • Integrated single chip solution
  • Integrated USB-C PD and microcontroller
  • Integrated hardware protection features
  • PMG1 SDK supported on ModusToolbox™
  • Large repository of code examples
  • Compliant to USB PD 3.1 specification
  • Extensive interop tested solution

Applications

Documents

Design resources

Developer community